Energy chain E26 series | split crossbar along the outer radius | inner height: 36.5mm

easy chain E26 series
igus-icon-lupe
E26.07.063.0 technical drawing
igus-icon-lupe
E26.07.063.0 technical drawing
igus-icon-lupe
E26.07.063.0 technical drawing
igus-icon-lupe
1 fra 4
easy chain E26 series
Energy chain E26 series | split crossbar along the outer radius | inner height: 36.5mm
Energy chain E26 series | split crossbar along the outer radius | inner height: 36.5mm
Energy chain E26 series | split crossbar along the outer radius | inner height: 36.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
36.5 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
63 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
36,72 EUR
2,04 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E26.07.063.036,72 EUR
Energy chain E26 series | split crossbar along the outer radius | inner height: 36.5mm