Energy chain E300 series | split crossbar along the outer radius | inner height: 48.5mm

easy chain E300 series
igus-icon-lupe
E300.075.075.0 technical drawing
igus-icon-lupe
E300.075.075.0 technical drawing
igus-icon-lupe
E300.075.075.0 technical drawing
igus-icon-lupe
1 fra 4
easy chain E300 series
Energy chain E300 series | split crossbar along the outer radius | inner height: 48.5mm
Energy chain E300 series | split crossbar along the outer radius | inner height: 48.5mm
Energy chain E300 series | split crossbar along the outer radius | inner height: 48.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48.5 mm
Max. cable diameter
Max. cable diameter
35 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
75 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
52,50 EUR
3,50 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E300.075.075.052,50 EUR
Energy chain E300 series | split crossbar along the outer radius | inner height: 48.5mm