Energy chain Z300 series | split crossbar along the inner radius | inner height: 48.5mm

easy chain Z300 series
igus-icon-lupe
Z300.075.075.0 technical drawing
igus-icon-lupe
Z300.075.075.0 technical drawing
igus-icon-lupe
Z300.075.075.0 technical drawing
igus-icon-lupe
1 of 4
easy chain Z300 series
Energy chain Z300 series | split crossbar along the inner radius | inner height: 48.5mm
Energy chain Z300 series | split crossbar along the inner radius | inner height: 48.5mm
Energy chain Z300 series | split crossbar along the inner radius | inner height: 48.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
48.5 mm
Max. cable diameter
Max. cable diameter
35 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
75 mm