Energy chain Z06 series | split crossbar along the inner radius | inner height: 10.7mm

easy chain Z06
igus-icon-lupe
Z06.10.018.0 technical drawing
igus-icon-lupe
Z06.10.018.0 technical drawing
igus-icon-lupe
Z06.10.018.0 technical drawing
igus-icon-lupe
1 of 4
easy chain Z06
Energy chain Z06 series | split crossbar along the inner radius | inner height: 10.7mm
Energy chain Z06 series | split crossbar along the inner radius | inner height: 10.7mm
Energy chain Z06 series | split crossbar along the inner radius | inner height: 10.7mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.7 mm
Max. cable diameter
Max. cable diameter
6.5 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
18 mm