Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm

easy chain series E200.2
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
E200.2/35.055.0 technical drawing
igus-icon-lupe
1 fra 4
easy chain series E200.2
Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm
Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm
Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
24.3 mm
Maks. diameter på kabel
Maks. diameter på kabel
18 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
77 mm
Bøjningsradius [R]
Bøjningsradius [R]
55 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
33,22 EUR
1,51 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E200.2/35.055.033,22 EUR
Energy chain series E200.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 24.3mm