Energy chain series E300.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 48.5mm

easy chain series E300.2
igus-icon-lupe
E300.2/45.075.0 technical drawing
igus-icon-lupe
E300.2/45.075.0 technical drawing
igus-icon-lupe
E300.2/45.075.0 technical drawing
igus-icon-lupe
1 fra 4
easy chain series E300.2
Energy chain series E300.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 48.5mm
Energy chain series E300.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 48.5mm
Energy chain series E300.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 48.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
48.5 mm
Maks. diameter på kabel
Maks. diameter på kabel
18 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
100 mm
Bøjningsradius [R]
Bøjningsradius [R]
75 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
57,60 EUR
3,84 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E300.2/45.075.057,60 EUR
Energy chain series E300.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 48.5mm