Energy chain series E26.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 37.1mm

easy chain series E26.2
igus-icon-lupe
E26.2/45.063.0 technical drawing
igus-icon-lupe
E26.2/45.063.0 technical drawing
igus-icon-lupe
E26.2/45.063.0 technical drawing
igus-icon-lupe
1 fra 4
easy chain series E26.2
Energy chain series E26.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 37.1mm
Energy chain series E26.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 37.1mm
Energy chain series E26.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 37.1mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
37.1 mm
Maks. diameter på kabel
Maks. diameter på kabel
20 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
100 mm
Bøjningsradius [R]
Bøjningsradius [R]
63 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
39,24 EUR
2,18 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E26.2/45.063.039,24 EUR
Energy chain series E26.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 37.1mm