Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm

Z26.2/45.063.0 product image
igus-icon-lupe
Z26.2/45.063.0 technical drawing
igus-icon-lupe
Z26.2/45.063.0 technical drawing
igus-icon-lupe
Z26.2/45.063.0 technical drawing
igus-icon-lupe
1 of 4
Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm
Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm
Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm
Energy chain Z26.2 series | split crossbar along the inner radius | inner height: 37.1mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
37.1 mm
Max. cable diameter
Max. cable diameter
20 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
100 mm
Bend radius [R]
Bend radius [R]
63 mm