Energy chain E065 series | split crossbar along the outer radius | inner height: 11.3mm

easy chain E065 series
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
E065.16.018.0 technical drawing
igus-icon-lupe
1 of 4
easy chain E065 series
Energy chain E065 series | split crossbar along the outer radius | inner height: 11.3mm
Energy chain E065 series | split crossbar along the outer radius | inner height: 11.3mm
Energy chain E065 series | split crossbar along the outer radius | inner height: 11.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
11.3 mm
Max. cable diameter
Max. cable diameter
7 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bend radius [R]
Bend radius [R]
18 mm