Energy chain series E045.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 13mm

Energy chain series E045.2
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
E045.2/7.018.0 technical drawing
igus-icon-lupe
1 fra 4
Energy chain series E045.2
Energy chain series E045.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 13mm
Energy chain series E045.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 13mm
Energy chain series E045.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 13mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
9.4 mm
Maks. diameter på kabel
Maks. diameter på kabel
5 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
15.5 mm
Bøjningsradius [R]
Bøjningsradius [R]
18 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
28,49 EUR
0,37 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 48 - 72 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E045.2/7.018.028,49 EUR
Energy chain series E045.2 | With 2 chambers, cables can be pushed in along the outer radius | Inner height: 13mm