Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm

E045.3/9.028.0 product image
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
E045.3/9.028.0 technical drawing
igus-icon-lupe
1 of 4
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
Energy chain E045.3 series | with 3 chambers, split crossbar along the outer radius | inner height: 9.4mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
9.4 mm
Max. cable diameter
Max. cable diameter
4.5 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
30 mm
Bend radius [R]
Bend radius [R]
28 mm