Energy chain Z045.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 13mm

easy chain Z045.2 series
igus-icon-lupe
Z045.2/7.018.0 technical drawing
igus-icon-lupe
Z045.2/7.018.0 technical drawing
igus-icon-lupe
Z045.2/7.018.0 technical drawing
igus-icon-lupe
1 of 4
easy chain Z045.2 series
Energy chain Z045.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 13mm
Energy chain Z045.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 13mm
Energy chain Z045.2 series | with 2-chambers, split crossbar along the inner radius | inner height: 13mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
9.4 mm
Max. cable diameter
Max. cable diameter
5 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
15.5 mm
Bend radius [R]
Bend radius [R]
18 mm