E065.2 energy chain series | Two compartments, cables can be pushed in from the outer radius | Inner height: 11.3mm

easy chain series E065.2
igus-icon-lupe
E065.2/9.018.0 technical drawing
igus-icon-lupe
E065.2/9.018.0 technical drawing
igus-icon-lupe
E065.2/9.018.0 technical drawing
igus-icon-lupe
1 fra 4
easy chain series E065.2
E065.2 energy chain series | Two compartments, cables can be pushed in from the outer radius | Inner height: 11.3mm
E065.2 energy chain series | Two compartments, cables can be pushed in from the outer radius | Inner height: 11.3mm
E065.2 energy chain series | Two compartments, cables can be pushed in from the outer radius | Inner height: 11.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
11.3 mm
Maks. diameter på kabel
Maks. diameter på kabel
5 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
19.5 mm
Bøjningsradius [R]
Bøjningsradius [R]
18 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
24,12 EUR
0,36 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 48 - 72 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E065.2/9.018.024,12 EUR
E065.2 energy chain series | Two compartments, cables can be pushed in from the outer radius | Inner height: 11.3mm