Energy chain series E065.3 | With three compartments, cables can be pressed in from the outer radius | Inner height: 11.3mm

E065.3/9.018.0 product image
igus-icon-lupe
E065.3/9.018.0 technical drawing
igus-icon-lupe
E065.3/9.018.0 technical drawing
igus-icon-lupe
E065.3/9.018.0 technical drawing
igus-icon-lupe
1 fra 4
Energy chain series E065.3 | With three compartments, cables can be pressed in from the outer radius | Inner height: 11.3mm
Energy chain series E065.3 | With three compartments, cables can be pressed in from the outer radius | Inner height: 11.3mm
Energy chain series E065.3 | With three compartments, cables can be pressed in from the outer radius | Inner height: 11.3mm
Energy chain series E065.3 | With three compartments, cables can be pressed in from the outer radius | Inner height: 11.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
11.3 mm
Maks. diameter på kabel
Maks. diameter på kabel
5 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
30 mm
Bøjningsradius [R]
Bøjningsradius [R]
18 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
30,82 EUR
0,46 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : E065.3/9.018.030,82 EUR
Energy chain series E065.3 | With three compartments, cables can be pressed in from the outer radius | Inner height: 11.3mm