PMAFLEX PIS/PIH: Highly flexible, medium-weight corrugated tubes – black

I-PIST-07B product image
igus-icon-lupe
I-PIST-07B technical drawing
igus-icon-lupe
I-PIST-07B technical drawing
igus-icon-lupe
1 fra 3
I-PIST-07B product image
I-PIST-07B technical drawing
I-PIST-07B technical drawing
  • Specially modified polyamide 12
  • PIS: medium (nominal width from 07 to 48)
  • PIH: heavy (nominal width from 56 to 125)
  • Self-extinguishing
  • Free of halogens and cadmium
  • Good mechanical properties, even at low temperatures
  • Temperature range: -50°C to +95°C; short-term: +150°C
  • Chemical resistance: Against fuels, mineral oils, greases, alkalis, acids, bases, etc.
igus-icon-lieferzeit-dotI-PIST-07B
7
Fine profile T - tight bending radius
Er du i tvivl om, hvorvidt det passer?