514: Locking screw – metric

I-514-M12 product image
igus-icon-lupe
I-514-M12 technical drawing
igus-icon-lupe
1 fra 2
I-514-M12 product image
I-514-M12 technical drawing
  • Free of halogens, phosphorus and cadmium
  • Parts with metric thread: PA-GF
  • IP54
  • Temperature range: -20°C to +60°C; short-term +100°C
  • Material: Fibreglass reinforced polyamide light grey
igus-icon-lieferzeit-dotI-514-M12
M12 x1.5
Er du i tvivl om, hvorvidt det passer?