Energy chain 3838C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm

Energy chain 3838C series
igus-icon-lupe
3838C.05.075.0 technical drawing
igus-icon-lupe
3838C.05.075.0 technical drawing
igus-icon-lupe
3838C.05.075.0 technical drawing
igus-icon-lupe
1 fra 4
Energy chain 3838C series
Energy chain 3838C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm
Energy chain 3838C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm
Energy chain 3838C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
42 mm
Max. cable diameter
Max. cable diameter
38 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
93,45 EUR
6,23 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 3838C.05.075.093,45 EUR
Energy chain 3838C series | for extremely long travels and unsupported, side-mounted applications | inner height: 42mm