Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm

<p>4040C series</p>
igus-icon-lupe
4040C.05.135.0 technical drawing
igus-icon-lupe
4040C.05.135.0 technical drawing
igus-icon-lupe
1 fra 3
<p>4040C series</p>
4040C.05.135.0 technical drawing
4040C.05.135.0 technical drawing
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
135 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
111,43 EUR
10,13 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 4040C.05.135.0111,43 EUR
Energy chain 4040C series | for extremely long travels and unsupported, side-mounted applications | inner height: 56mm