Energy chain 5050C series | for extremely long travels, particularly demanding applications | inner height: 80mm

5050C.05.150.0 product image
igus-icon-lupe
5050C.05.150.0 technical drawing
igus-icon-lupe
5050C.05.150.0 technical drawing
igus-icon-lupe
1 fra 3
5050C.05.150.0 product image
5050C.05.150.0 technical drawing
5050C.05.150.0 technical drawing
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
74 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
166,10 EUR
15,10 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 5050C.05.150.0166,10 EUR
Energy chain 5050C series | for extremely long travels, particularly demanding applications | inner height: 80mm
Er du i tvivl om, hvorvidt det passer?