Energy chain 5150C series | for extremely long travels and unsupported, side-mounted applications | inner height: 80mm

5150C.08.150.0 product image
igus-icon-lupe
5150C.08.150.0 technical drawing
igus-icon-lupe
1 fra 2
5150C.08.150.0 product image
5150C.08.150.0 technical drawing
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
74 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
87 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
Pris på anmodning
plus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 5150C.08.150.0Pris på anmodning
Energy chain 5150C series | for extremely long travels and unsupported, side-mounted applications | inner height: 80mm