Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm

4040HD.05.135.0 product image
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
4040HD.05.135.0 technical drawing
igus-icon-lupe
1 fra 4
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
135 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
164,56 EUR
14,96 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 4040HD.05.135.0164,56 EUR
Energy chain 4040HD series | Extra robust for extremely long travels | inner height: 56mm