Energy chain series 5050HD | Extra robust for long travel lengths | Inner height: 91mm

5050HD.05.150.0 product image
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
5050HD.05.150.0 technical drawing
igus-icon-lupe
1 fra 5
Energy chain series 5050HD | Extra robust for long travel lengths | Inner height: 91mm
Energy chain series 5050HD | Extra robust for long travel lengths | Inner height: 91mm
Energy chain series 5050HD | Extra robust for long travel lengths | Inner height: 91mm
Energy chain series 5050HD | Extra robust for long travel lengths | Inner height: 91mm
Energy chain series 5050HD | Extra robust for long travel lengths | Inner height: 91mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
227,81 EUR
20,71 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 5050HD.05.150.0227,81 EUR
Energy chain series 5050HD | Extra robust for long travel lengths | Inner height: 91mm
Er du i tvivl om, hvorvidt det passer?