Energy tube 7838C | Completed closed and for extremely long travels | Inner height: 42mm

7838C.05.125.0 product image
igus-icon-lupe
Inner height [Hi]
Inner height [Hi]
42 mm
Max. cable diameter
Max. cable diameter
38 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
125 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
115,95 EUR
7,73 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 7838C.05.125.0115,95 EUR
Energy tube 7838C | Completed closed and for extremely long travels | Inner height: 42mm