Energy chain 9850HD series | Extra robust for extremely long travels | inner height: 80mm

9850HD.07.150.0 product image
igus-icon-lupe
9850HD.07.150.0 technical drawing
igus-icon-lupe
1 fra 2
9850HD.07.150.0 product image
9850HD.07.150.0 technical drawing
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
74 mm
Opening principle
Opening principle
Can be opened on one side along the outer radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
252,45 EUR
22,95 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 9850HD.07.150.0252,45 EUR
Energy chain 9850HD series | Extra robust for extremely long travels | inner height: 80mm
Er du i tvivl om, hvorvidt det passer?