Energy chain 09 series | zip-open along the outer radius | inner height: 15mm

<p>Energy chain 09 series</p>
igus-icon-lupe
09.10.028.0 technical drawing
igus-icon-lupe
09.10.028.0 technical drawing
igus-icon-lupe
09.10.028.0 technical drawing
igus-icon-lupe
1 of 4
<p>Energy chain 09 series</p>
Energy chain 09 series | zip-open along the outer radius | inner height: 15mm
Energy chain 09 series | zip-open along the outer radius | inner height: 15mm
Energy chain 09 series | zip-open along the outer radius | inner height: 15mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
15 mm
Max. cable diameter
Max. cable diameter
13 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
28 mm