Energy chain 17 series | zip-open along the outer radius | inner height: 32mm

Energy chain 17 series
igus-icon-lupe
17.1.063.0 technical drawing
igus-icon-lupe
17.1.063.0 technical drawing
igus-icon-lupe
17.1.063.0 technical drawing
igus-icon-lupe
1 of 4
Energy chain 17 series
Energy chain 17 series | zip-open along the outer radius | inner height: 32mm
Energy chain 17 series | zip-open along the outer radius | inner height: 32mm
Energy chain 17 series | zip-open along the outer radius | inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
63 mm