Energy chain 15 series | zip-open along the outer radius | inner height: 17mm

Energy chain 15 series
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
15.015.038.0 technical drawing
igus-icon-lupe
1 fra 4
Energy chain 15 series
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
17 mm
Max. cable diameter
Max. cable diameter
15 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
38 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
29,70 EUR
0,90 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 15.015.038.029,70 EUR
Energy chain 15 series | zip-open along the outer radius | inner height: 17mm