1400 series | Openable from both sides along the inner radius | Inner height: 21mm

<p>1400 series | Can be opened from both sides along the inner radius | Inner height: 21mm</p>
igus-icon-lupe
1400.015.035.0 technical drawing
igus-icon-lupe
1400.015.035.0 technical drawing
igus-icon-lupe
1400.015.035.0 technical drawing
igus-icon-lupe
1400.015.035.0 technical drawing
igus-icon-lupe
play icon1400.015.035.0 video
igus-icon-lupe
1 fra 6
<p>1400 series | Can be opened from both sides along the inner radius | Inner height: 21mm</p>
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
1400 series | Openable from both sides along the inner radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
21 mm
Maks. diameter på kabel
Maks. diameter på kabel
18 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs indre radius
indre bredde [Bi]
indre bredde [Bi]
15 mm
Bøjningsradius [R]
Bøjningsradius [R]
35 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
27,59 EUR
0,89 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 1400.015.035.027,59 EUR
1400 series | Openable from both sides along the inner radius | Inner height: 21mm