2400 series | Openable from both sides along the inner radius | Inner height: 25mm

<p>2400 series</p>
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
2400.02.055.0 technical drawing
igus-icon-lupe
1 fra 4
<p>2400 series</p>
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
2400 series | Openable from both sides along the inner radius | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
23 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
55 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
40,92 EUR
1,86 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 2400.02.055.040,92 EUR
2400 series | Openable from both sides along the inner radius | Inner height: 25mm