1450 energy chain series | Can be opened along the inner radius from both sides, closed along the outer radius | Inner height: 21mm

<p>1450 series</p>
igus-icon-lupe
1450.038.075.0 technical drawing
igus-icon-lupe
1450.038.075.0 technical drawing
igus-icon-lupe
1450.038.075.0 technical drawing
igus-icon-lupe
1 fra 4
<p>1450 series</p>
1450 energy chain series | Can be opened along the inner radius from both sides, closed along the outer radius | Inner height: 21mm
1450 energy chain series | Can be opened along the inner radius from both sides, closed along the outer radius | Inner height: 21mm
1450 energy chain series | Can be opened along the inner radius from both sides, closed along the outer radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
21 mm
Maks. diameter på kabel
Maks. diameter på kabel
18 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs indre radius
indre bredde [Bi]
indre bredde [Bi]
38 mm
Bøjningsradius [R]
Bøjningsradius [R]
75 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
39,06 EUR
1,26 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 1450.038.075.039,06 EUR
1450 energy chain series | Can be opened along the inner radius from both sides, closed along the outer radius | Inner height: 21mm