Energy chain 3450 series | Openable from both sides along the inner radius, closed in the outer radius | Inner height: 45mm

3450 series
igus-icon-lupe
3450.050.125.0 technical drawing
igus-icon-lupe
3450.050.125.0 technical drawing
igus-icon-lupe
3450.050.125.0 technical drawing
igus-icon-lupe
1 fra 4
3450 series
Energy chain 3450 series | Openable from both sides along the inner radius, closed in the outer radius | Inner height: 45mm
Energy chain 3450 series | Openable from both sides along the inner radius, closed in the outer radius | Inner height: 45mm
Energy chain 3450 series | Openable from both sides along the inner radius, closed in the outer radius | Inner height: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
45 mm
Max. cable diameter
Max. cable diameter
42 mm
Opening principle
Opening principle
åbnes fra indvendig radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
125 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
93,90 EUR
6,26 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 3450.050.125.093,90 EUR
Energy chain 3450 series | Openable from both sides along the inner radius, closed in the outer radius | Inner height: 45mm