1500 series | Openable from both sides along the outer radius | Inner height: 21mm

1500.015.035.0 product image
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1500.015.035.0 technical drawing
igus-icon-lupe
1 fra 5
1500 series | Openable from both sides along the outer radius | Inner height: 21mm
1500 series | Openable from both sides along the outer radius | Inner height: 21mm
1500 series | Openable from both sides along the outer radius | Inner height: 21mm
1500 series | Openable from both sides along the outer radius | Inner height: 21mm
1500 series | Openable from both sides along the outer radius | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
18 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
35 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
26,35 EUR
0,85 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 1500.015.035.026,35 EUR
1500 series | Openable from both sides along the outer radius | Inner height: 21mm