Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm

<p>2700 series</p>
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
2700.05.063.0 technical drawing
igus-icon-lupe
1 fra 5
<p>2700 series</p>
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
35 mm
Max. cable diameter
Max. cable diameter
32 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
63 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
48,06 EUR
2,67 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 2700.05.063.048,06 EUR
Series 2700 | Openable from both sides along the outer radius | Inner height: 35mm