Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm

<p>Series 255</p>
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
255.03.055.0 technical drawing
igus-icon-lupe
1 fra 5
<p>Series 255</p>
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
24 mm
Maks. diameter på kabel
Maks. diameter på kabel
22 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
38 mm
Bøjningsradius [R]
Bøjningsradius [R]
55 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
62,64 EUR
1,74 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 255.03.055.062,64 EUR
Energy chain 255 series | Openable from one side along the outer radius | Inner height: 24mm