Energy chain series E6.29 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 29mm

Energy chain series E6.29
igus-icon-lupe
E6.29.030.055.0 technical drawing
igus-icon-lupe
E6.29.030.055.0 technical drawing
igus-icon-lupe
E6.29.030.055.0 technical drawing
igus-icon-lupe
1 fra 4
Energy chain series E6.29
Energy chain series E6.29 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 29mm
Energy chain series E6.29 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 29mm
Energy chain series E6.29 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 29mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
29 mm
Maks. diameter på kabel
Maks. diameter på kabel
25 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs den indre og udvendig radius
indre bredde [Bi]
indre bredde [Bi]
30 mm
Bøjningsradius [R]
Bøjningsradius [R]
55 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
64,86 EUR
1,41 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E6.29.030.055.064,86 EUR
Energy chain series E6.29 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 29mm