Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm

Energy chain E6.62 series
igus-icon-lupe
E6.62.05.115.0 technical drawing
igus-icon-lupe
E6.62.05.115.0 technical drawing
igus-icon-lupe
E6.62.05.115.0 technical drawing
igus-icon-lupe
1 fra 4
Energy chain E6.62 series
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
62 mm
Max. cable diameter
Max. cable diameter
54 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
115 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
166,60 EUR
8,33 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E6.62.05.115.0166,60 EUR
Energy chain E6.62 series | Extremely low vibration, cleanroom suitable, lids removable along the inner and outer radius | inner height: 62mm