Energy chain series E6.80 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 80mm

Energy chain series E6.80
igus-icon-lupe
E6.80.169.150.0 technical drawing
igus-icon-lupe
E6.80.169.150.0 technical drawing
igus-icon-lupe
E6.80.169.150.0 technical drawing
igus-icon-lupe
E6.80.169.150.0 technical drawing
igus-icon-lupe
1 fra 5
Energy chain series E6.80
Energy chain series E6.80 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 80mm
Energy chain series E6.80 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 80mm
Energy chain series E6.80 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 80mm
Energy chain series E6.80 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
169 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
229,12 EUR
14,32 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E6.80.169.150.0229,12 EUR
Energy chain series E6.80 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 80mm