Energy chain series E6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm

Energy chain series E6.40
igus-icon-lupe
E6.40.040.063.0 technical drawing
igus-icon-lupe
E6.40.040.063.0 technical drawing
igus-icon-lupe
E6.40.040.063.0 technical drawing
igus-icon-lupe
1 fra 4
Energy chain series E6.40
Energy chain series E6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm
Energy chain series E6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm
Energy chain series E6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
40 mm
Max. cable diameter
Max. cable diameter
36 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
40 mm
Bend radius [R]
Bend radius [R]
63 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
104,40 EUR
2,90 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : E6.40.040.063.0104,40 EUR
Energy chain series E6.40 | Low-vibration, suitable for cleanrooms, openable along the inner and outer radii | Inner height: 40mm