Energy tube 18840 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 56mm

Energy tube 18840 series
igus-icon-lupe
18840.07.150.0 technical drawing
igus-icon-lupe
18840.07.150.0 technical drawing
igus-icon-lupe
18840.07.150.0 technical drawing
igus-icon-lupe
18840.07.150.0 technical drawing
igus-icon-lupe
1 fra 5
Energy tube 18840 series
Energy tube 18840 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 56mm
Energy tube 18840 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 56mm
Energy tube 18840 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 56mm
Energy tube 18840 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
150 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
131,23 EUR
11,93 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 18840.07.150.0131,23 EUR
Energy tube 18840 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 56mm