Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm

Energy tube R19850
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
19850.07.200.0 technical drawing
igus-icon-lupe
1 fra 5
Energy tube R19850
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
80 mm
Max. cable diameter
Max. cable diameter
72 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
200 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
158,84 EUR
14,44 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 19850.07.200.0158,84 EUR
Energy tube R19850 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 80mm