Energy tube 19050 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 70mm

Energy tube R19050 series
igus-icon-lupe
19050.07.200.0 technical drawing
igus-icon-lupe
19050.07.200.0 technical drawing
igus-icon-lupe
19050.07.200.0 technical drawing
igus-icon-lupe
19050.07.200.0 technical drawing
igus-icon-lupe
1 of 5
Energy tube R19050 series
Energy tube 19050 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 70mm
Energy tube 19050 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 70mm
Energy tube 19050 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 70mm
Energy tube 19050 series | Fully enclosed, openable along the outer radius, from one side | Inner height: 70mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
70 mm
Max. cable diameter
Max. cable diameter
62 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
75 mm
Bend radius [R]
Bend radius [R]
200 mm