Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm

Energy tube series R48
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
48.025.060.0 technical drawing
igus-icon-lupe
1 fra 5
Energy tube series R48
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
25 mm
Max. cable diameter
Max. cable diameter
22 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
60 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
58,82 EUR
1,73 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 48.025.060.058,82 EUR
Energy tube series R48 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 25mm