Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm

Energy tube R58 series
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
1 fra 5
Energy tube R58 series
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
35 mm
Max. cable diameter
Max. cable diameter
32 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
75 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
90,83 EUR
2,93 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 58.050.075.090,83 EUR
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm