Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm

Energy tube R68 series
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
1 fra 5
Energy tube R68 series
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
45 mm
Max. cable diameter
Max. cable diameter
42 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
100 mm

Artiklens opbygning & -prisberegning

Forskudt fremføringinfo
info
Samlet pris
99,12 EUR
3,54 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 68.050.100.099,12 EUR
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm