Energy chain series R07 | Closed zipper band, zip-open along the outer radius | Inner height: 10.3mm

Energy chain series R07
igus-icon-lupe
R07.10.038.0 technical drawing
igus-icon-lupe
R07.10.038.0 technical drawing
igus-icon-lupe
R07.10.038.0 technical drawing
igus-icon-lupe
1 fra 4
Energy chain series R07
Energy chain series R07 | Closed zipper band, zip-open along the outer radius | Inner height: 10.3mm
Energy chain series R07 | Closed zipper band, zip-open along the outer radius | Inner height: 10.3mm
Energy chain series R07 | Closed zipper band, zip-open along the outer radius | Inner height: 10.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
10.3 mm
Maks. diameter på kabel
Maks. diameter på kabel
8 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
10 mm
Bøjningsradius [R]
Bøjningsradius [R]
38 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
42,50 EUR
0,85 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : R07.10.038.042,50 EUR
Energy chain series R07 | Closed zipper band, zip-open along the outer radius | Inner height: 10.3mm