Energy chain series R09 | Closed zipper band, zip-open along the outer radius | Inner height: 15mm

<p>Energy tube series R09</p>
igus-icon-lupe
R09.10.048.0 technical drawing
igus-icon-lupe
R09.10.048.0 technical drawing
igus-icon-lupe
R09.10.048.0 technical drawing
igus-icon-lupe
1 fra 4
<p>Energy tube series R09</p>
Energy chain series R09 | Closed zipper band, zip-open along the outer radius | Inner height: 15mm
Energy chain series R09 | Closed zipper band, zip-open along the outer radius | Inner height: 15mm
Energy chain series R09 | Closed zipper band, zip-open along the outer radius | Inner height: 15mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
15 mm
Maks. diameter på kabel
Maks. diameter på kabel
12.5 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
10 mm
Bøjningsradius [R]
Bøjningsradius [R]
48 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
47,00 EUR
0,94 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : R09.10.048.047,00 EUR
Energy chain series R09 | Closed zipper band, zip-open along the outer radius | Inner height: 15mm