Energy chain series R15 | Closed zipper band, zip-open along the outer radius | Inner height: 17mm

zipper energy tube R15
igus-icon-lupe
R15.025.063.0 technical drawing
igus-icon-lupe
R15.025.063.0 technical drawing
igus-icon-lupe
R15.025.063.0 technical drawing
igus-icon-lupe
1 fra 4
zipper energy tube R15
Energy chain series R15 | Closed zipper band, zip-open along the outer radius | Inner height: 17mm
Energy chain series R15 | Closed zipper band, zip-open along the outer radius | Inner height: 17mm
Energy chain series R15 | Closed zipper band, zip-open along the outer radius | Inner height: 17mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
17 mm
Maks. diameter på kabel
Maks. diameter på kabel
15 mm
Åbningsprincip
Åbningsprincip
kan åbnes langs den udvendig radius
indre bredde [Bi]
indre bredde [Bi]
25 mm
Bøjningsradius [R]
Bøjningsradius [R]
63 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
53,79 EUR
1,63 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : R15.025.063.053,79 EUR
Energy chain series R15 | Closed zipper band, zip-open along the outer radius | Inner height: 17mm