Energy chain E3.22 series | High dynamics and cleanroom compatible | inner height: 22mm

Energy chain E3.22 series
igus-icon-lupe
E3.22.020.044.0 technical drawing
igus-icon-lupe
E3.22.020.044.0 technical drawing
igus-icon-lupe
E3.22.020.044.0 technical drawing
igus-icon-lupe
1 of 4
Energy chain E3.22 series
Energy chain E3.22 series | High dynamics and cleanroom compatible | inner height: 22mm
Energy chain E3.22 series | High dynamics and cleanroom compatible | inner height: 22mm
Energy chain E3.22 series | High dynamics and cleanroom compatible | inner height: 22mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
22 mm
Max. cable diameter
Max. cable diameter
20 mm
Opening principle
Opening principle
åbnes fra udvendig radius
Inner width [Bi]
Inner width [Bi]
20 mm
Bend radius [R]
Bend radius [R]
44 mm