1480 energy chain series | Can be opened along the inner radius from both sides, fully enclosed | Inner height: 21mm

<p>1480 series</p>
igus-icon-lupe
1480.015.075.0 technical drawing
igus-icon-lupe
1480.015.075.0 technical drawing
igus-icon-lupe
1480.015.075.0 technical drawing
igus-icon-lupe
1 fra 4
<p>1480 series</p>
1480 energy chain series | Can be opened along the inner radius from both sides, fully enclosed | Inner height: 21mm
1480 energy chain series | Can be opened along the inner radius from both sides, fully enclosed | Inner height: 21mm
1480 energy chain series | Can be opened along the inner radius from both sides, fully enclosed | Inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
21 mm
Maks. diameter på kabel
Maks. diameter på kabel
18 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs indre radius
indre bredde [Bi]
indre bredde [Bi]
15 mm
Bøjningsradius [R]
Bøjningsradius [R]
75 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
45,26 EUR
1,46 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 3 - 4 arbejdsdage

Liste over komponenter

(1)
e-chain®
Varenr. : 1480.015.075.045,26 EUR
1480 energy chain series | Can be opened along the inner radius from both sides, fully enclosed | Inner height: 21mm