2480 energy chain series | Can be opened along the inner radius from both sides, fully enclosed | Inner height: 25mm

<p>2480 series</p>
igus-icon-lupe
2480.02.075.0 technical drawing
igus-icon-lupe
2480.02.075.0 technical drawing
igus-icon-lupe
2480.02.075.0 technical drawing
igus-icon-lupe
1 fra 4
<p>2480 series</p>
2480 energy chain series | Can be opened along the inner radius from both sides, fully enclosed | Inner height: 25mm
2480 energy chain series | Can be opened along the inner radius from both sides, fully enclosed | Inner height: 25mm
2480 energy chain series | Can be opened along the inner radius from both sides, fully enclosed | Inner height: 25mm
igus-icon-arrow-left
igus-icon-arrow-right
Indre højde [Hi]
Indre højde [Hi]
25 mm
Maks. diameter på kabel
Maks. diameter på kabel
23 mm
Åbningsprincip
Åbningsprincip
Kan åbnes langs indre radius
indre bredde [Bi]
indre bredde [Bi]
25 mm
Bøjningsradius [R]
Bøjningsradius [R]
75 mm

Artiklens opbygning & -prisberegning

Forskudt fremføring
mm
Samlet pris
58,08 EUR
2,64 EUR / Kædeledplus moms og forsendelsesomkostninger
klar til afsendelse om 24 - 48 timer

Liste over komponenter

(1)
e-chain®
Varenr. : 2480.02.075.058,08 EUR
2480 energy chain series | Can be opened along the inner radius from both sides, fully enclosed | Inner height: 25mm